(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. Offset equal angle steel L4590, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Weight: 67 g
Part Number |
---|
SFJ-A23 |
SFK-A23 |
SFK-A23S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|
฿ 120.00 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Single Item | - | ||
฿ 266.41 | SUS BRACKET/JOINT | 1 Piece(s) | 7 Day(s) | Kit | Steel | ||
฿ 275.16 | SUS BRACKET/JOINT | 1 Piece(s) | 7 Day(s) | Kit | Stainless Steel |
Loading...
Bracket Tape | Thin Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 45 / 90 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Eccentricity |
Perpendicularity | Without standard | Body Material | A6063 | Main Body Surface Treatment | Anodized |
Tap | Without Tap |
How can we improve?
How can we improve?