(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket hard L50, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Weight: 149 g (single Item)
Bracket Tape | Triangle | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 50 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6063 | Main Body Surface Treatment | Anodized |
Tap | Without Tap |
Please check the type/dimensions/specifications of the part SFJ-A27 in the Hard Bracket G90180 series.
Part Number |
---|
SFK-A27 |
SFK-A27S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|
฿ 290.61 | 1 Piece(s) | 10 Day(s) | Kit | Steel | ||
฿ 320.38 | 1 Piece(s) | 10 Day(s) | Kit | Stainless Steel |
How can we improve?
How can we improve?