Angle Bracket Hard L40

Brand :
SUS
Caution
Product Description
SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket hard L40, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Weight: 103 g (single Item)