1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angle Bracket SS

Angle Bracket SS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF-20 SS size, groove width 6 mm type. Equal angle steel bracket SS, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 4 g (single Item)

 
Part Number
SFJ-A01
SFJ-A01B
SFK-A01
SFK-A01B
SFK-A01S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Specifications Accessory (Bolt and Nut) Materials

฿ 34.65

SUS BRACKET/JOINT 1 Piece(s) Same day AnodizedSingle Item-

฿ 62.80

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) Black Anodize TreatmentSingle Item-

฿ 75.84

SUS BRACKET/JOINT 1 Piece(s) Same day AnodizedKitSteel

฿ 108.39

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) Black Anodize TreatmentKitSteel

฿ 75.90

SUS BRACKET/JOINT 1 Piece(s) 45 Day(s) AnodizedKitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series SUS SF20 Series (6mm Groove width Type) Applicable Frame Width(mm) 20
Number of the Applicable Slots Groove of a Row Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Tap Without Tap