Angle Bracket L45

Brand :
SUS

Caution

    Product Description

    SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket L45, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 34 g (single Item)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Angle Bracket L45 | SUS | MISUMI Thailand