Angle Bracket L4080

Brand :
SUS
Caution
Product Description
SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket L4080, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 78 g (single Item)