(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket L40, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 34 g (single Item)
Bracket Tape | Thin Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 | Tap | Without Tap |
Please check the type/dimensions/specifications of the part SFJ-A05B in the Angle Bracket L40 series.
Part Number |
---|
SFJ-A05 |
SFK-A05 |
SFK-A05B |
SFK-A05S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Surface Treatment | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|
฿ 62.70 | 1 Piece(s) | Same day | Anodized | Single Item | - | ||
฿ 126.67 | 1 Piece(s) | Same day | Anodized | Kit | Steel | ||
฿ 171.54 | 1 Piece(s) | 3 Day(s) | Black Anodize Treatment | Kit | Steel | ||
฿ 126.25 | 1 Piece(s) | 3 Day(s) | Anodized | Kit | Stainless Steel |
How can we improve?
How can we improve?