(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. Bracket L (stainless steel), RoHS10 compliant. Material: SUS304, Weight: 54 g
Bracket Tape | Thin Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 / 45 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Body Material | SUS304 | Tap | Without Tap |
Please check the type/dimensions/specifications of the part SFK-102S in the L Bracket L (Stainless Steel) series.
Part Number |
---|
SFJ-102S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|
฿ 59.40 | 1 Piece(s) | Same day | Single Item | - |
How can we improve?
How can we improve?