(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF common parts.
D Bracket Flat SSB is the mirror-image version.
Since this product has no protrusions, it can be mounted on a flat surface.
Part Number |
---|
SFJ-037 |
SFJ-038 |
SFK-037 |
SFK-037S |
SFK-038 |
SFK-038S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|
฿ 66.00 ฿ 39.71 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Without Tap | Single Item | - | ||
฿ 79.20 ฿ 47.62 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | With Tap | Single Item | - | ||
฿ 94.59 ฿ 61.30 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Without Tap | Kit | Steel | ||
฿ 97.92 ฿ 63.85 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Without Tap | Kit | Stainless Steel | ||
฿ 105.00 ฿ 68.10 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | With Tap | Kit | Steel | ||
฿ 117.23 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | With Tap | Kit | Stainless Steel |
Loading...
Bracket Tape | Tabbed Brackets | Series | SUS SF20 Series (6mm Groove width Type) | Applicable Frame Width(mm) | 20 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | With Single Side Tab | Additional Functions (Tabbed Bracket) | One-Side Rib Brackets |
Perpendicularity | Without standard | Body Material | ADC-12 |
How can we improve?
How can we improve?