(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-20 SS size, groove width 6 mm type. D bracket SS, RoHS10 compliant. Additional function (bracket with projection). Main body material: ADC-12
Part Number |
---|
SFJ-016 |
SFJ-016B |
SFJ-016N |
SFJ-017 |
SFJ-017N |
SFK-016 |
SFK-016B |
SFK-016N |
SFK-016S |
SFK-017 |
SFK-017N |
SFK-017S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 33.00 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Single Item | - | ||
฿ 74.17 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodic electrodeposition coating | Without Tap | Single Item | - | ||
฿ 57.75 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Electroless Nickel Plating | Without Tap | Single Item | - | ||
฿ 42.90 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Single Item | - | ||
฿ 67.65 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Electroless Nickel Plating | With Tap | Single Item | - | ||
฿ 74.17 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Kit | Steel | ||
฿ 109.22 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodic electrodeposition coating | Without Tap | Kit | Steel | ||
฿ 101.67 ฿ 52.81 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Electroless Nickel Plating | Without Tap | Kit | Stainless Steel | ||
฿ 77.92 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Kit | Stainless Steel | ||
฿ 84.17 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Kit | Steel | ||
฿ 111.67 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Electroless Nickel Plating | With Tap | Kit | Stainless Steel | ||
฿ 87.50 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Kit | Stainless Steel |
Loading...
Bracket Tape | Tabbed Brackets | Series | SUS SF20 Series (6mm Groove width Type) | Applicable Frame Width(mm) | 20 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | One-Side Rib Brackets |
Perpendicularity | Without standard | Body Material | ADC-12 |
How can we improve?
How can we improve?