(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. D bracket 4080/4590, RoHS10 compliant. Weight: D-bracket 4080: 168 g, D-bracket 4590: 180 g
Bracket Tape | Tabbed Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Number of the Applicable Slots | 2-Row Groove |
---|---|---|---|---|---|
Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard | Perpendicularity | Without standard |
Body Material | ADC-12 |
Please check the type/dimensions/specifications of the part SFK-023 in the D Bracket 4080/4590 series.
Part Number |
---|
SFJ-022T |
SFJ-023 |
SFJ-023C |
SFK-023C |
SFK-023P |
SFK-023S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Frame Width (mm) | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 145.20 | 1 Piece(s) | Same day | 40 ~ 80 | NA | With Tap | Single Item | - | ||
฿ 145.20 | 1 Piece(s) | Same day | 45 ~ 90 | NA | Without Tap | Single Item | - | ||
฿ 292.81 | 1 Piece(s) | 8 Day(s) | 45 ~ 90 | Electroless Nickel Plating | With Tap | Single Item | - | ||
฿ 417.72 | 1 Piece(s) | 10 Day(s) | 45 ~ 90 | Electroless Nickel Plating | With Tap | Kit | Stainless Steel | ||
฿ 327.46 | 1 Piece(s) | 7 Day(s) | 45 ~ 90 | NA | With Tap | Kit | Stainless Steel | ||
฿ 316.79 | 1 Piece(s) | 3 Day(s) | 45 ~ 90 | NA | Without Tap | Kit | Stainless Steel |
How can we improve?
How can we improve?