(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-30 S size, groove width 8 mm type. D bracket 3060/D bracket S3060, RoHS10 compliant
Part Number |
---|
SFJ-021C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tab Position | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|---|
฿ 198.02 | SUS BRACKET/JOINT | 1 Piece(s) | 28 Day(s) | Both sides with protrusion | Electroless Nickel Plating | With Tap | Single Item | - |
Loading...
Bracket Tape | Tabbed Brackets | Series | SUS SF30 Series (8mm Groove width Type) | Applicable Frame Width(mm) | 60 |
---|---|---|---|---|---|
Number of the Applicable Slots | 2-Row Groove | Additional Functions (Tabbed Bracket) | Standard | Perpendicularity | Without standard |
Body Material | ADC-12 |
Please check the type/dimensions/specifications of the part SFJ-021C in the D Bracket 3060 / D Bracket S3060 series.
Part Number |
---|
SFJ-021 |
SFJ-021N |
SFJ-021T |
SFJ-A13 |
SFJ-A13T |
SFK-021 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tab Position | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 97.35 | 1 Piece(s) | Same day | Both sides with protrusion | NA | Without Tap | Single Item | - | ||
฿ 163.35 | 1 Piece(s) | Same day | Both sides with protrusion | Electroless Nickel Plating | Without Tap | Single Item | - | ||
฿ 112.20 | 1 Piece(s) | 3 Day(s) | Both sides with protrusion | NA | With Tap | Single Item | - | ||
฿ 103.95 | 1 Piece(s) | Same day | With Single Side Tab | NA | Without Tap | Single Item | - | ||
฿ 118.80 | 1 Piece(s) | Same day | With Single Side Tab | NA | With Tap | Single Item | - | ||
฿ 206.25 | 1 Piece(s) | Same day | Both sides with protrusion | NA | Without Tap | Kit | Steel |
How can we improve?
How can we improve?