(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-30 S size, groove width 8 mm type. Tapped/no tapped, single item/kit can be selected.
Part Number |
---|
SFJ-018 |
SFJ-018B |
SFJ-018N |
SFJ-019 |
SFJ-019N |
SFK-018 |
SFK-018B |
SFK-018N |
SFK-018S |
SFK-019 |
SFK-019N |
SFK-019S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 29.70 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Single Item | - | ||
฿ 75.17 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Anodic electrodeposition coating | Without Tap | Single Item | - | ||
฿ 57.75 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Electroless Nickel Plating | Without Tap | Single Item | - | ||
฿ 44.55 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Single Item | - | ||
฿ 67.65 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Electroless Nickel Plating | With Tap | Single Item | - | ||
฿ 83.34 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Kit | Steel | ||
฿ 115.84 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodic electrodeposition coating | Without Tap | Kit | Steel | ||
฿ 103.95 | SUS BRACKET/JOINT | 1 Piece(s) | 45 Day(s) | Electroless Nickel Plating | Without Tap | Kit | Stainless Steel | ||
฿ 87.09 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | Without Tap | Kit | Stainless Steel | ||
฿ 92.50 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Kit | Steel | ||
฿ 117.92 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Electroless Nickel Plating | With Tap | Kit | Stainless Steel | ||
฿ 97.35 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | NA | With Tap | Kit | Stainless Steel |
Loading...
Bracket Tape | Tabbed Brackets | Series | SUS SF30 Series (8mm Groove width Type) | Applicable Frame Width(mm) | 30 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Body Material | ADC-12 |
How can we improve?
How can we improve?