1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot Clamp

ADJUSTER FOR AL FLAME

Foot Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 228.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foot Clamp
This foot clamp is commonly utilized to assemble adjustable foot. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Dimension LXW (mm.): 91.3 X 60
- Thinkness (mm.): 3
- Hole Size (mm.) : 14
- Applicable For Aluminum Extrusions Series : XF series
- Material : SUS304
- Weight (g): 128
[Application]
It is utilized to secure an adjustable foot between the machine and the floor.

 
Part Number
SFJ-X05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 228.95

ADJUSTER FOR AL FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Specifications Clamp Material SUS304

Please check the type/dimensions/specifications of the part SFJ-X05 in the Foot Clamp series.