1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster With Hole for Floor Mounting (SFA-605)

SUS ADJUSTER FOR AL FLAME

Adjuster With Hole for Floor Mounting (SFA-605)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster With Hole for Floor Mounting
These adjuster plates are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the SUS brand.
[Feature]
- Thread Size : M12 X1.75
- Thread Length (mm.) : 50
- Applicable For Aluminum Extrusions Series : SF Series
- Material : SUS304 and SS400
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment. . Moreover can fix the position on the floor as well

 
Part Number
SFA-605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 199.65

SUS ADJUSTER FOR AL FLAME 1 Piece(s) Same day Adjuster B M12-50ASS400

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount

Please check the type/dimensions/specifications of the part SFA-605 in the Adjuster With Hole for Floor Mounting series.

Products with similar specification

Part Number
SFA-605S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Material

฿ 542.50

1 Piece(s) 3 Day(s) Adjuster B M12-50A (Stainless steel)SUS304