1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foot M8/M12 (SFA-602)

SUS ADJUSTER FOR AL FLAME

Foot M8/M12 (SFA-602)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Foot M8/M12
This adjustable foot is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Thread Size : M8 and M12
- Thread Length (mm.) : 24 mm. for M8 and 25 mm. for M12
- Applicable For Aluminum Extrusions Series : SF series
- Material :
Axle - Mild steel rod
Bottom - Polyamide
- Weight (g):
Foot M8 - 35 g
Foot M12 - 71 g
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
SFA-602
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 153.33

SUS ADJUSTER FOR AL FLAME 1 Piece(s) Same day Foot M8

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount Material Low Carbon Steel Wire Rod

Please check the type/dimensions/specifications of the part SFA-602 in the Foot M8/M12 series.

Products with similar specification

Part Number
SFA-603
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications

฿ 207.90

1 Piece(s) Same day Foot M12