1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Plate DC L Kit

Adjuster Plate DC L Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,105.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster Plate DC L Kit
This adjuster plate is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Size WXLXH (mm.) : 100 x 100 x28
- Hole Thread Size : M16 and M20
- Applicable For Aluminum Extrusions Series : SF40◦45 (Slot Width 10 mm.)
- Material : ADC12 and ADC12 balck paint
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
SFK-926
SFK-926B
SFK-926S
SFK-927
SFK-927B
SFK-927S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 1,105.42

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M16 KitADC12

฿ 1,655.50

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M16 Black kitADC12 (Black Paint)

฿ 1,311.65

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M16(stainless steel)kitADC12

฿ 1,150.48

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M20 KitADC12

฿ 1,300.60

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M20 Black kitADC12 (Black Paint)

฿ 1,338.46

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) DC L M20(stainless steel)kitADC12

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount