1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF20 6 mm Groove Type Adjuster Plate (SFK-510A)

SUS NUT FOR ALMINUM FLAME

SF20 6 mm Groove Type Adjuster Plate (SFK-510A)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF20 6 mm Groove Type Adjuster Plate
This adjustable plate is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Applicable For Aluminum Extrusions Series : SF such as
SFK-510A and SFK-510S support for SF20 series (Slot width 6 mm.)
SFK-C22 and SFK-C22U support for SF-40◦40◦2S, SF-40◦60 and SF-40◦80◦SS
- Load Capacity : 500 kg
- Material : SUS304 and SS400
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
SFK-510A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 494.59

฿ 244.92

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day Level Adjuster Kit SSSS400

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount

Please check the type/dimensions/specifications of the part SFK-510A in the SF20 6 mm Groove Type Adjuster Plate series.

Products with similar specification

Part Number
SFK-510S
SFK-C22
SFK-C22U
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Material

฿ 894.17

1 Piece(s) Same day Level Adjuster Kit SS (stainless steel)SUS304

฿ 1,538.75

1 Piece(s) Same day Level Adjuster Kit 40SS400

฿ 1,506.45

1 Piece(s) 45 Day(s) Level Adjuster Kit 40 (stainless)SUS304