1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Plate DC SS Kit (SFK-929B)

SUS ADJUSTER FOR PIPE FLAME

Adjuster Plate DC SS Kit (SFK-929B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster Plate DC SS Kit
This adjuster plate is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Size WXLXH (mm.) : 75 x 75 x20
- Hole Thread Size : M12
- Applicable For Aluminum Extrusions Series : SF20 (Slot Width 6 mm.)
- Material : ADC12 and ADC12 (Black Ion Electrodeposition Coating)
[Application]
It is used in industrial settings to level the machine on the floor and ensure proper alignment.

 
Part Number
SFK-929B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 504.55

SUS ADJUSTER FOR PIPE FLAME 1 Piece(s) 17 Day(s) Adjuster Plate DC SS Bracket KitAluminum Die Cast ADC12 (Black Anion Electrodeposition Coating)

Loading...

  1. 1

Basic Information

Selected Product Leveling Mount

Please check the type/dimensions/specifications of the part SFK-929B in the Adjuster Plate DC SS Kit series.

Products with similar specification

Part Number
SFK-929S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Material

฿ 625.94

1 Piece(s) 3 Day(s) Adjuster Plate DC SS (Stainless Steel) KitAluminum Die-casting ADC12