1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjuster Bracket M12 (Single Item)

SUS FOOT BASE

Adjuster Bracket M12 (Single Item)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster Brackets For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : L shape
● Applicable Aluminum Profile : SUS SF30 (8mm Groove Width Type)
● Nominal of Thread : M12
● Material : Aluminum
● Surface treatment : Alumite
[Application]
Adjuster Brackets are commonly used in industrial machinery to install with aluminum profiles

 
Part Number
SFJ-7E1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130.35

SUS FOOT BASE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material Aluminum Adjuster Mounting M Diameter(mm) 12 Series SUS SF30 (8mm Groove Width Type)
Specifications Adjuster Bracket M12 Material Alumite Extrusion, Alumite Surface Treatment

Please check the type/dimensions/specifications of the part SFJ-7E1 in the Adjuster Bracket M12 (Single Item) series.