1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adjuster Bracket 8090 (SFK-7D1)

SUS FOOT BASE

Adjuster Bracket 8090 (SFK-7D1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adjuster Bracket or Foot Bases For Aluminum Profile alway use it when connecting casters and adjusters. They offer a wide variety of sizes to choose from.
● Applicable Aluminum Profile : SUS SF40/45 (10mm Groove Width Type)
● Nominal of Thread : M20
● Material : Stainless Steel (SCS13)
[Application]
Mounting Plates or Foot Bases are commonly used in industrial machinery to install with aluminum profiles

 
Part Number
SFK-7D1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Adjuster Mounting M Diameter
(mm)
Series Specifications

฿ 1,386.00

SUS FOOT BASE 1 Piece(s) 3 Day(s) ---Bracket Kit

Loading...

  1. 1

Basic Information

Material Stainless Steel (SCS13)

Please check the type/dimensions/specifications of the part SFK-7D1 in the Adjuster Bracket 8090 series.

Products with similar specification

Part Number
SFJ-7D1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Adjuster Mounting M Diameter
(mm)
Series Specifications

฿ 1,142.23

1 Piece(s) Same day Stainless Steel20SUS SF40/45 (10mm Groove Width Type)Bracket