1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Caster Plate S (SFJ-7A2S)

SUS FOOT BASE

General Purpose Caster Plate S (SFJ-7A2S)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF common parts. It is compatible with the SF-30 series. [Materials]·SS400·SUS304

 
Part Number
SFJ-7A2S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Specifications Material

฿ 1,468.50

฿ 881.25

SUS FOOT BASE 1 Piece(s) Same day Stainless SteelGeneral-Purpose Caster Plate S (stainless steel)SUS304

Loading...

  1. 1

Basic Information

Adjuster Mounting M Diameter(mm) 12 Series SUS SF30 (8mm Groove Width Type)

Please check the type/dimensions/specifications of the part SFJ-7A2S in the General Purpose Caster Plate S series.

Products with similar specification

Part Number
SFJ-7A2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Specifications Material

฿ 1,065.90

1 Piece(s) 3 Day(s) SteelGeneral-Purpose Caster Plate SSS400