1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 Adjuster Kit 10 mm Groove Width Type (SFK-516)

SUS CASTER FOR ALMINUM FLAME

SF40/45 Adjuster Kit 10 mm Groove Width Type (SFK-516)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Maximum types and enhancement of parts
There was a description error in the catalog for this product. Please check the errata (from p. 881) before using the product.

 
Part Number
SFK-516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Material

฿ 3,843.15

SUS CASTER FOR ALMINUM FLAME 1 Piece(s) 7 Day(s) With Level Adjuster Kit Caster 90SS400

Loading...

  1. 1

Basic Information

Type Bolted Caster

Please check the type/dimensions/specifications of the part SFK-516 in the SF40/45 Adjuster Kit 10 mm Groove Width Type series.

Products with similar specification

Part Number
SFK-502S
SFK-514A
SFK-514S
SFK-516S
SFK-521A
SFK-521S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Material

฿ 3,356.10

1 Piece(s) Same day L with Level Adjuster Kit Caster (Stainless Steel)SUS304

฿ 3,622.09

1 Piece(s) Same day With Level Adjuster Kit Caster 80SS400

฿ 4,914.13

1 Piece(s) 10 Day(s) With Level Adjuster Kit Caster 80 (stainless steel)SUS304

฿ 5,359.33

1 Piece(s) 6 Day(s) With Level Adjuster Kit Caster 90 (stainless steel)SUS304

฿ 4,085.45

1 Piece(s) 10 Day(s) With Level Adjuster Kit Caster 100SS400

฿ 6,041.53

1 Piece(s) 6 Day(s) With Level Adjuster Kit Caster 100 (stainless steel)SUS304