(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. Damper hinge K. Material: (1) PBT/zinc alloy (main body) (2) PP (cap) (3) stainless steel (contour) (4) stainless steel (damper plate K-A/B). · Weight: 172 g (hinge), 106 g (damper plate K-A), 66 g (damper plate K-B). Environment: RoHS10 compliant
Types | Flat Hinges |
---|
Please check the type/dimensions/specifications of the part SFA-D02 in the Damper Hinge K series.
Part Number |
---|
SFK-D01 |
SFK-D02 |
SFK-D03 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Specifications |
---|---|---|---|---|---|
฿ 2,850.83 | 1 Piece(s) | Same day | Damper Hinge K3030 Kit | ||
฿ 2,850.83 | 1 Piece(s) | Same day | Damper Hinge K3040 Kit | ||
฿ 2,065.56 | 1 Piece(s) | 6 Day(s) | Damper Hinge K3045 Kit |
How can we improve?
How can we improve?