1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Handle B

SUS PULL FOR ALMINUM FLAME

Inner Handle B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 618.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. Mounting method: female thread. Material: aluminum alloy, Cold-rolled steel plate. Hex socket flat head cap screw M3 × 12 (stainless steel) 4 pcs.

 
Part Number
SFK-705
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 618.41

SUS PULL FOR ALMINUM FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types For Aluminum Extrusions Mounting Method Female Thread Material Aluminum Alloy - Cold Rolled Steel Plate

Please check the type/dimensions/specifications of the part SFK-705 in the Inner Handle B series.