(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 1530, material: polyamide
Cap Type | Rectangle | Mounting Method | Cap Stopping | Extrusion Size | 1530 |
---|---|---|---|---|---|
Material | Polyamide |
Please check the type/dimensions/specifications of the part SFA-S02 in the T-Slot Extrusion End Cap, 1540 series.
Part Number |
---|
SFA-S02G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 56.85 | 1 Piece(s) | 3 Day(s) | Light Gray |
How can we improve?
How can we improve?