(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Included bolt make it possible to lock without tapping the frame. Colors of black and light gray are available. Cap type: square, fixing method: bolted, frame size: N4545, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide
Cap Type | Square | Mounting Method | Screw Mounted | Extrusion Size | N4545 |
---|---|---|---|---|---|
Extrusion Series | SUS SF40/45 (10 mm Groove Width Type) | Material | Polyamide |
Please check the type/dimensions/specifications of the part SFK-07LB in the Flame Cap Lock Type N4545 series.
Part Number |
---|
SFK-07LG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 72.76 | 1 Piece(s) | Same day | Light Gray |
How can we improve?
How can we improve?