1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extrusion End Cap Lock Type 4080 (SFK-062G)

FLAME CAP

Extrusion End Cap Lock Type 4080 (SFK-062G)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Included bolt make it possible to lock without tapping the frame. Colors of black and light gray are available. Cap type: rectangular, fixing method: bolted, frame size: 4080, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide

 
Part Number
SFK-062G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 82.88

฿ 55.64

FLAME CAP 1 Piece(s) Same day Light Gray

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Screw Mounted Extrusion Size 4080
Extrusion Series SUS SF40/45 (10 mm Groove Width Type) Material Polyamide

Please check the type/dimensions/specifications of the part SFK-062G in the Extrusion End Cap Lock Type 4080 series.

Products with similar specification

Part Number
SFK-062
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 82.88

1 Piece(s) Same day Black