1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flame Cap 501001S (SFA-037)

SUS FLAME CAP

Flame Cap 501001S (SFA-037)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colors of black and light gray are available. Cap type: rectangular, fixing method: capped, frame size: 501001S, frame series: SUS SF40/45 (groove width 10 mm type), material: polyamide

 
Part Number
SFA-037
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 80.72

SUS FLAME CAP 1 Piece(s) 3 Day(s) Black

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Cap Stopping Extrusion Size 501001S
Extrusion Series SUS SF40/45 (10 mm Groove Width Type) Material Polyamide

Please check the type/dimensions/specifications of the part SFA-037 in the Flame Cap 501001S series.

Products with similar specification

Part Number
SFA-037G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 78.51

1 Piece(s) 3 Day(s) Light Gray