1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extrusion End Cap Lock Type 3060

Extrusion End Cap Lock Type 3060
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 59.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF common parts.
[Features]
· As the bolts are attached, it is possible to lock without tapping the frame.

 
Part Number
SFK-04LSALE
SFK-04LG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 59.17

฿ 37.82

SUS FLAME CAP 1 Piece(s) Same day Black

฿ 59.17

SUS FLAME CAP 1 Piece(s) 3 Day(s) Light Gray

Loading...

  1. 1

Basic Information

Cap Type Rectangle Mounting Method Screw Mounted Extrusion Size 3060
Extrusion Series SUS SF30 (8 mm Groove Width Type) Material Polyamide