1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame Cap 30・DE30

Flame Cap 30・DE30
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colors of black and light gray are available. Cap type: angled, fixing method: capped, frame size: 30DE30, frame series: SUS SF30 (groove width 8 mm type), material: polyamide

 
Part Number
SFA-J6A
SFA-J6AG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 44.55

SUS FLAME CAP 1 Piece(s) Same day Black

฿ 37.72

SUS FLAME CAP 1 Piece(s) 3 Day(s) Light Gray

Loading...

  1. 1

Basic Information

Cap Type Angled Mounting Method Cap Stopping Extrusion Size 30DE30
Extrusion Series SUS SF30 (8 mm Groove Width Type) Material Polyamide