(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Colors of black and light gray are available. Cap type: R-shaped, fixing method: capped, frame size: 3030R, frame series: SUS SF30 (groove width 8 mm type), material: polyamide
Cap Type | Shape R | Mounting Method | Cap Stopping | Extrusion Size | 3030R |
---|---|---|---|---|---|
Extrusion Series | SUS SF30 (8 mm Groove Width Type) | Material | Polyamide |
Please check the type/dimensions/specifications of the part SFA-020 in the Flame Cap 30・30・R series.
Part Number |
---|
SFA-020G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 49.50 | 1 Piece(s) | Same day | Light Gray |
How can we improve?
How can we improve?