1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Extrusion End Cap 60602S (SFA-011)

SUS FLAME CAP

Extrusion End Cap 60602S (SFA-011)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colors of black and light gray are available. Cap type: square, fixing method: capped, frame size: 60602S, frame series: SUS SF30 (groove width 8 mm type), material: polyamide

 
Part Number
SFA-011
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 47.85

SUS FLAME CAP 1 Piece(s) 3 Day(s) Black

Loading...

  1. 1

Basic Information

Cap Type Square Mounting Method Cap Stopping Extrusion Size 60602S
Extrusion Series SUS SF30 (8 mm Groove Width Type) Material Polyamide

Please check the type/dimensions/specifications of the part SFA-011 in the Extrusion End Cap 60602S series.

Products with similar specification

Part Number
SFA-011G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 47.85

1 Piece(s) 3 Day(s) Light Gray