(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Colors of black and light gray are available. Cap type: L-shaped, fixing method: capped, frame size: 204040, frame series: SUS SF20 (groove width 6 mm type), material: polyamide
Cap Type | Shape L | Mounting Method | Screw Mounted | Extrusion Size | 204040 |
---|---|---|---|---|---|
Extrusion Series | SUS SF20 (6 mm Groove Width Type) | Material | Polyamide |
Please check the type/dimensions/specifications of the part SFA-J9AG in the Extrusion End Cap, 60120 series.
Part Number |
---|
SFA-J9A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color |
---|---|---|---|---|---|
฿ 49.50 | 1 Piece(s) | Same day | Black |
How can we improve?
How can we improve?