1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extrusion End Cap, 20/DE45 (SFA-028G)

SUS FLAME CAP

Extrusion End Cap, 20/DE45 (SFA-028G)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Colors of black and light gray are available. Cap type: R-shape, fixing method: capped, frame size: 40402SR, frame series: SUS SF20 (groove width 6 mm type), material: polyamide

 
Part Number
SFA-028G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 61.39

SUS FLAME CAP 1 Piece(s) 3 Day(s) Light Gray

Loading...

  1. 1

Basic Information

Cap Type Shape R Mounting Method Screw Mounted Extrusion Size 40402SR
Extrusion Series SUS SF20 (6 mm Groove Width Type) Material Polyamide