1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extrusion End Cap, 40/40/2S/R (SFA-023)

SUS FLAME CAP

Extrusion End Cap, 40/40/2S/R (SFA-023)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]R-shaped extrusion end cap with 6 mm groove width.

 
Part Number
SFA-023
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 44.55

SUS FLAME CAP 1 Piece(s) 3 Day(s) Black

Loading...

  1. 1

Basic Information

Cap Type Shape R Mounting Method Screw Mounted Extrusion Size 2020R
Extrusion Series SUS SF20 (6 mm Groove Width Type) Material Polyamide

Please check the type/dimensions/specifications of the part SFA-023 in the Extrusion End Cap, 40/40/2S/R series.

Products with similar specification

Part Number
SFA-023G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor

฿ 44.55

1 Piece(s) Same day Light Gray