(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pan tapping guide 5 is a self-tapping bolt for AZ frame assembly.
Type | Flat Head Screw | Thread Dia.(mm) | 4 | Thread Length(mm) | 45 |
---|---|---|---|---|---|
Material | Stainless Steel | Surface Treatment | No |
Please check the type/dimensions/specifications of the part SFB-9D1S in the Bolt, Pan Head Tapping Guide 5 series.
How can we improve?
How can we improve?