1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bolt, Sun Lock

SUS BOLT FOR ALMINUM FLAME

Bolt, Sun Lock
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The SF standard parts frame is not included in the product. M4 countersunk bolt. [Material] stainless steel

 
Part Number
SFB-57C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11.55

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Flat Head Screw Thread Dia.(mm) 4 Thread Length(mm) 15
Material Stainless Steel Surface Treatment No

Please check the type/dimensions/specifications of the part SFB-57C in the Bolt, Sun Lock series.