1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truss Screw (SFB-54C)

SUS BOLT FOR ALMINUM FLAME

Truss Screw (SFB-54C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Truss-Head Bolt
They are a type of bolts that are commonly used in various applications where a low-profile.These bolts are available in various sizes and materials.
[Feature]
● Thread size : M3, M4, M5 and M6
● Thread Length Shortest / Longest (mm.): 5 and 35
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate or Unichrome plating only steel material
[Application]
These bolts are widely used for fastening components in various types of machinery.

 
Part Number
SFB-54C SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment

฿ 6.60

฿ 3.97

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) Same day 48IronBright Chromate Plating

Loading...

  1. 1

Basic Information

Type Truss

Please check the type/dimensions/specifications of the part SFB-54C in the Truss Screw series.

Products with similar specification

Part Number
SFB-53US
SFB-548
SFB-548S
SFB-54CS
SFB-54M
SFB-54N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Dia.
(mm)
Thread Length
(mm)
Material Surface Treatment

฿ 5.00

1 Piece(s) 3 Day(s) 35[Stainless Steel] Stainless SteelNo

฿ 13.60

1 Piece(s) 3 Day(s) 45IronBright Chromate Plating

฿ 6.60

1 Piece(s) Same day 45[Stainless Steel] Stainless SteelNo

฿ 6.60

1 Piece(s) Same day 48[Stainless Steel] Stainless SteelNo

฿ 6.67

1 Piece(s) 3 Day(s) 418IronBright Chromate Plating

฿ 12.58

1 Piece(s) 3 Day(s) 420IronBright Chromate Plating