(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cross-Head Flat Head Cap Bolt
They are a type of bolts that are commonly used in various applications where a low-profile.These bolts are available in various sizes and materials.
[Feature]
● Thread size : M3, M4, M5 and M6
● Thread Length Shortest / Longest (mm.): 5 and 35
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate Silver/black only steel material
[Application]
These bolts are widely used for fastening components in various types of machinery.
Type | Flat Head Screw |
---|
Please check the type/dimensions/specifications of the part SFB-539 in the Cross-Head Flat Head Cap Bolt series.
Part Number |
---|
SFB-530 |
SFB-530A |
SFB-530S |
SFB-539S |
SFB-53QS |
SFB-54A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 4.95 | 1 Piece(s) | Same day | 3 | 8 | Iron | Trivalent Chromate | ||
฿ 4.95 | 1 Piece(s) | Same day | 3 | 6 | Iron | Trivalent Chromate | ||
฿ 4.95 | 1 Piece(s) | 3 Day(s) | 3 | 8 | [Stainless Steel] Stainless Steel | No | ||
฿ 4.82 | 1 Piece(s) | 3 Day(s) | 3 | 10 | [Stainless Steel] Stainless Steel | No | ||
฿ 4.82 | 1 Piece(s) | 3 Day(s) | 3 | 15 | [Stainless Steel] Stainless Steel | No | ||
฿ 6.60 | 1 Piece(s) | Same day | 4 | 6 | Iron | Trivalent Chromate |
How can we improve?
How can we improve?