(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex Socket Flat Head Cap Bolt SFB Type
They are a type of bolts that are commonly used in various applications.These bolts are available in various sizes and materials.
[Feature]
● Thread size : M3, M4, M5, M6, M8 and M10
● Thread Length Shortest / Longest (mm.): 6 and 55
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate Silver/black only steel material
[Application]
These bolts are widely used for fastening components in various types of machinery.
Type | Flat Head Screw |
---|
Please check the type/dimensions/specifications of the part SFB-501 in the Hex Socket Flat Head Cap Bolt SFB Type series.
Part Number |
---|
SFB-502 |
SFB-502S |
SFB-53A |
SFB-53AS |
SFB-559S |
SFB-55F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 8.25 | 1 Piece(s) | Same day | 5 | 15 | Iron | Trivalent Chromate | ||
฿ 9.90 | 1 Piece(s) | Same day | 5 | 15 | [Stainless Steel] Stainless Steel | No | ||
฿ 6.60 | 1 Piece(s) | Same day | 3 | 12 | Iron | Trivalent Chromate | ||
฿ 4.82 | 1 Piece(s) | 3 Day(s) | 3 | 12 | [Stainless Steel] Stainless Steel | No | ||
฿ 8.25 | 1 Piece(s) | Same day | 5 | 10 | [Stainless Steel] Stainless Steel | No | ||
฿ 8.25 | 1 Piece(s) | Same day | 5 | 6 | Iron | Trivalent Chromate |
How can we improve?
How can we improve?