(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex Socket Head Cap Bolts SFB Type
They are a type of bolts that are commonly used in various applications.These bolts are available in various sizes and materials.
[Feature]
● Thread size : M3, M4, M5, M6, M8, M10 and M12
● Thread Length Shortest / Longest (mm.): 5 and 85
● Materials: Steel and Stainless Steel
● Surface Treatment: Trivalent Chromate black and Bright Chromate plating only steel material
[Application]
These bolts are widely used for fastening components in various types of machinery.
Type | Hexagon socket head bolt |
---|
Please check the type/dimensions/specifications of the part SFB-521 in the Hex Socket Head Cap Bolts SFB Type series.
Part Number |
---|
SFB-521S |
SFB-522S |
SFB-531 |
SFB-531A |
SFB-531S |
SFB-532 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Dia. (mm) | Thread Length (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 31.67 | 1 Piece(s) | 3 Day(s) | 12 | 25 | [Stainless Steel] Stainless Steel | No | ||
฿ 33.00 | 1 Piece(s) | Same day | 12 | 20 | [Stainless Steel] Stainless Steel | No | ||
฿ 6.60 | 1 Piece(s) | Same day | 3 | 6 | Iron | Bright Chromate Plating | ||
฿ 9.68 | 1 Piece(s) | 3 Day(s) | 3 | 35 | Iron | Bright Chromate Plating | ||
฿ 6.60 | 1 Piece(s) | 3 Day(s) | 3 | 6 | [Stainless Steel] Stainless Steel | No | ||
฿ 6.60 | 1 Piece(s) | Same day | 3 | 8 | Iron | Bright Chromate Plating |
How can we improve?
How can we improve?