1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ30 Safety Fence H1800 Type (H1800 mm × W970 mm)

AZ30 Safety Fence H1800 Type (H1800 mm × W970 mm)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 7,537.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This safety fence can be easily installed just by connecting it to a standard fence.

 
Part Number
AZM-3BA
AZM-3BAYSALE
AZM-3BC
AZM-3BCY
AZM-3BE
AZM-3BEY
AZM-3BG
AZM-3BGY
AZM-3BJ
AZM-3BJY
AZM-3BM
AZM-3BMY
AZM-3BP
AZM-3BPY
AZM-3BR
AZM-3BRY
AZM-3BT
AZM-3BTY
AZM-3BV
AZM-3BVY
AZM-3BX
AZM-3BXY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame color Surface Treatment (Frame) Panel Material Panel Color Wire diameter
(φ)
Pitch
(mm)
Thickness
(mm)
Top Panel/Bottom Panel

฿ 7,537.07

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumiteMetal Mesh (Iron)Black baked finished3.250-A/A

฿ 8,396.25

฿ 4,426.50

SUS ALMINUM FLAME UNIT 1 Piece(s) Same day YellowBaked PaintMetal Mesh (Iron)Black baked finished3.250-A/A

฿ 8,413.20

SUS ALMINUM FLAME UNIT 1 Piece(s) 17 Day(s) SilverAlumiteMetal Mesh (Iron)Black baked finished3.230-B/B

฿ 9,443.81

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintMetal Mesh (Iron)Black baked finished3.230-B/B

฿ 9,716.45

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumitePETTransparency--3C/C

฿ 10,747.07

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) YellowBaked PaintPETTransparency--3C/C

฿ 10,403.33

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumitePETSmoke Brown--3D/D

฿ 11,433.94

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) YellowBaked PaintPETSmoke Brown--3D/D

฿ 10,438.33

SUS ALMINUM FLAME UNIT 1 Piece(s) 17 Day(s) SilverAlumiteAluminum Complex PlateSilver--3E/E

฿ 11,468.95

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintAluminum Complex PlateSilver--3E/E

฿ 8,627.06

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumiteMetal mesh (iron)/PETBlack baked finished/transparent3.2-3A/C

฿ 9,657.08

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintMetal mesh (iron)/PETBlack baked finished/transparent3.2-3A/C

฿ 8,627.06

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumitePET/Metal mesh (iron)Transparent/Black baked finished3.2503C/A

฿ 9,657.08

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) YellowBaked PaintPET/Metal mesh (iron)Transparent/Black baked finished3.2503C/A

฿ 9,064.83

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) SilverAlumiteMetal mesh (iron)/PETBlack baked finished/transparent3.2303B/C

฿ 10,095.44

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintMetal mesh (iron)/PETBlack baked finished/transparent3.2303B/C

฿ 9,064.83

SUS ALMINUM FLAME UNIT 1 Piece(s) 17 Day(s) SilverAlumitePET/Metal mesh (iron)Transparent/Black baked finished3.2303C/B

฿ 10,095.44

SUS ALMINUM FLAME UNIT 1 Piece(s) 18 Day(s) YellowBaked PaintPET/Metal mesh (iron)Transparent/Black baked finished3.2303C/B

฿ 10,077.39

SUS ALMINUM FLAME UNIT 1 Piece(s) 17 Day(s) SilverAlumitePET/Aluminum Complex PlateTransparent/Silver--3C/E

฿ 11,108.01

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintPET/Aluminum Complex PlateTransparent/Silver--3C/E

฿ 10,421.13

SUS ALMINUM FLAME UNIT 1 Piece(s) 17 Day(s) SilverAlumitePET/Aluminum Complex PlateSmoke Brown/Silver--3D/E

฿ 11,451.13

SUS ALMINUM FLAME UNIT 1 Piece(s) 72 Day(s) YellowBaked PaintPET/Aluminum Complex PlateSmoke Brown/Silver--3D/E

Loading...

  1. 1

Basic Information

Frame Material A6063SS-T6 Opening Dimensions(mm) 970 Height(mm) 1800