(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Materials]Anodizing [Usable Frame] SF30 series (groove width 8 mm)
Part Number |
---|
SFJ-K02 |
SFJ-K04 |
SFK-K02 |
SFK-K02S |
SFK-K12 |
SFK-K12S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Types | Material | Specifications |
---|---|---|---|---|---|---|---|---|
฿ 79.20 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Cover Support S | A6063S-T5 | Single Item | ||
฿ 79.20 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Cover Support L6 | A6063S-T5 | Single Item | ||
฿ 132.92 ฿ 67.11 | SUS PANEL HOLDER | 1 Piece(s) | Same day | Cover Support S | A6063S-T5 + Steel (Bolt/Nut) | Kit | ||
฿ 133.65 | SUS PANEL HOLDER | 1 Piece(s) | 45 Day(s) | Cover Support S | A6063S-T5 + Stainless Steel (Bolt/Nut) | Kit | ||
฿ 137.92 | SUS PANEL HOLDER | 1 Piece(s) | 3 Day(s) | Cover Support L6 | A6063S-T5 + Steel (Bolt/Nut) | Kit | ||
฿ 166.59 | SUS PANEL HOLDER | 1 Piece(s) | 3 Day(s) | Cover Support L6 | A6063S-T5 + Stainless Steel (Bolt/Nut) | Kit |
Loading...
Type | Middle Bracket | Middle Bracket Shape | L Shaped | Material | Aluminum |
---|---|---|---|---|---|
Surface Treatment | Anodized | Available Frame | SF30 Series (8mm Width of Flute) |
How can we improve?
How can we improve?