1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turn Bracket 20 (Part Number)

SUS BRACKET/JOINT

Turn Bracket 20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 148.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]Turn bracket with groove width of 6 mm. [Applications]flange mounting: dedicated to SF-20/20, side mounting: If the mating T-nut is (M5), it can be mounted.

 
Part Number
SFK-44A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 148.50

SUS BRACKET/JOINT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material A6N01SS-T5 Surface Treatment Alumite Groove Width(mm) 6

Please check the type/dimensions/specifications of the part SFK-44A in the Turn Bracket 20 series.