1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF40/45 Joint Bar L200

SF40/45 Joint Bar L200
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 196.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long Nuts or Joint Bar L200 For Aluminum Profile SF40/45 series
It is a long straight nut for an aluminum profile.
This is the equipment used for connecting aluminum profile 2 pieces or use for connecting a bolt and some machine parts such as linear guide, steel plate, etc.
[Features]
• Suitable for use with an aluminum profile SF 40/45 series (slot width 10 mm.)
• Use with set screws or bolts size M8 4 sets
• Can select with or without set screws
• Length: 200 mm.
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile SF 40/45 series (slot width 10 mm.)., for assembling machine components

 
Part Number
SFJ-607
SFK-607
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 196.35

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) Single Item

฿ 222.75

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 45 Day(s) With Set screws

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF40 and 45 Series (10mm Groove width Type) Nominal of Thread M(mm) M8
Function Standard Material Equivalent to S10C Lock None
Length(mm) 200