1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF30, ST Nut S Material (Pre-Assembly Insertion) (SFX-002)

SUS NUT FOR ALMINUM FLAME

SF30, ST Nut S Material (Pre-Assembly Insertion) (SFX-002)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF30 series, ST-nut S material (pre-assembly insertion). [Materials]·stainless steel

 
Part Number
SFX-002
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)

฿ 2,123.52

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 7 Day(s) 2800

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF30 Series (8mm Groove width Type) Function Standard
Material Stainless Steel Lock None Specifications Material

Please check the type/dimensions/specifications of the part SFX-002 in the SF30, ST Nut S Material (Pre-Assembly Insertion) series.

Products with similar specification

Part Number
SFX-S00
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipLength
(mm)

฿ 430.49

1 Piece(s) 3 Day(s) 450