1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SF20, S Joint Bar SS120 (SFJ-702)

SUS NUT FOR ALMINUM FLAME

SF20, S Joint Bar SS120 (SFJ-702)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Joint bar for the SF20 series. A single item or one with accessories are available. [Materials]·stainless steel

 
Part Number
SFJ-702
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 206.67

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) Single Item

Loading...

  1. 1

Basic Information

Nut Type Long Nut Series SUS SF20 Series (6mm Groove width Type) Nominal of Thread M(mm) M5
Function Standard Material Stainless Steel Lock None

Please check the type/dimensions/specifications of the part SFJ-702 in the SF20, S Joint Bar SS120 series.

Products with similar specification

Part Number
SFK-702
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications

฿ 190.01

1 Piece(s) 3 Day(s) With Set screws