(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Nut (for aluminum extrusion), SF20 ST-nut SS. [Materials]·stainless steel
Nut Type | Pre-assembly fitting nut | Series | SUS SF20 Series (6mm Groove width Type) | Function | Standard |
---|---|---|---|---|---|
Material | Stainless Steel | Lock | None |
Please check the type/dimensions/specifications of the part SFN-TX3 in the SF20 ST Nut SS series.
Part Number |
---|
SFN-TX4 |
SFN-TX5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal of Thread M (mm) |
---|---|---|---|---|---|
฿ 16.50 | 1 Piece(s) | Same day | M4 | ||
฿ 16.50 | 1 Piece(s) | Same day | M5 |
How can we improve?
How can we improve?