SF30 S Easy Nut S (Post-Assembly Insertion)

Brand :
SUS

Caution

    Product Description

    Ball Spring T- Nut For Aluminum Profile SF30 Series.
    It is a fastener for aluminum profile. It includes a ball spring stopper for preventing the nut from slipping off when inserted into the vertical direction
    [Features]
    • Post-Assembly: Mountable from slots after assembly
    • Suitable for: Aluminum profile SF30 series (slot width 8 mm.).
    • Can support bolt size: M3, M4, M5 and M6
    • Material:
    T-Nut: S10C (Equivalent)
    Ball and spring: SUS304
    [Applications]
    Suitable for use with bolt and aluminum profile SF30 series (slot width 8 mm.)., for assembling machine components

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SF30 S Easy Nut S (Post-Assembly Insertion) | SUS | MISUMI Thailand